text.skipToContent text.skipToNavigation

PRM-214738

By Powerohm 

Catalog ID: PRM-214738

By Powerohm
Catalog ID:  PRM-214738
Milwaukee Replacement Part, Edgepower Resistor, 0.146 Ohms, 85 A, MFG Part Number-M-214738

More Options

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.146 Ohm
Size 15
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 85 A
Maximum Current Rating Amps Continuous 85 Amps