text.skipToContent text.skipToNavigation

PRM-214741

by Powerohm 

Catalog ID: PRM-214741

Milwaukee Replacement Part - Edge power Resistor, 70 A, 0.206 Ohms, MFG Part Number-M-214741

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking
  • Continuous Amperage - 70

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Nominal Current (A) 1009
Resistance Ohms 0.206 Ohm

Electrical Ratings

Current / Amperage Rating 70 A
Maximum Current Rating Amps Continuous 70