text.skipToContent text.skipToNavigation

PRM-214742

by Powerohm 

Catalog ID: PRM-214742

Milwaukee Replacement Part, Edgepower Resistor, 0.232 Ohms, 67 A, MFG Part Number-M-214742

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.232 Ohm
Size 15
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 67 A
Maximum Current Rating Amps Continuous 67 Amps