text.skipToContent text.skipToNavigation

PRM-214759

by Powerohm 

Catalog ID: PRM-214759

Milwaukee Replacement Part, Edgepower Resistor, 1.69 Ohms, 24.7 A, MFG Part Number-M-214759

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 1.69 Ohm
Size 15
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 24.7 A
Maximum Current Rating Amps Continuous 24.7 Amps