text.skipToContent text.skipToNavigation

PRM-214778

By Powerohm 

Catalog ID: PRM-214778

By Powerohm
Catalog ID:  PRM-214778
Milwaukee Replacement Part, Edgepower Resistor, 0.176 Ohms, 85 A, MFG Part Number-M-214778

More Options

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.176 Ohm
Size 18
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 85 A
Maximum Current Rating Amps Continuous 85 Amps