text.skipToContent text.skipToNavigation

PRM-214779

by Powerohm 

Catalog ID: PRM-214779

Milwaukee Replacement Part, Edgepower Resistor, 0.197 Ohms, 80 A, MFG Part Number-M-214779

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.197 Ohm
Size 18
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 80 A
Maximum Current Rating Amps Continuous 80 Amps