text.skipToContent text.skipToNavigation

PRM-214780

by Powerohm 

Catalog ID: PRM-214780

Milwaukee Replacement Part, Edgepower Resistor, 0.221 Ohms, 75 A, MFG Part Number-M-214780

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.221 Ohm
Size 18
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 75 A
Maximum Current Rating Amps Continuous 75 Amps