text.skipToContent text.skipToNavigation

PRM-214786

by Powerohm 

Catalog ID: PRM-214786

Milwaukee Replacement Part, Edgepower Resistor, 0.458 Ohms, 53 A, MFG Part Number-M-214786

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.458 Ohm
Size 18
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 53 A
Maximum Current Rating Amps Continuous 53 Amps