text.skipToContent text.skipToNavigation

PRM-214787

By Powerohm 

Catalog ID: PRM-214787

By Powerohm
Catalog ID:  PRM-214787
Milwaukee Replacement Part, Edgepower Resistor, 0.504 Ohms, 50 A, MFG Part Number-M-214787

More Options

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.504 Ohm
Size 18
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 50 A
Maximum Current Rating Amps Continuous 50 Amps