text.skipToContent text.skipToNavigation

PRM-214798

By Powerohm 

Catalog ID: PRM-214798

By Powerohm
Catalog ID:  PRM-214798
Milwaukee Replacement Part, Edgepower Resistor, 1.83 Ohms, 26 A, MFG Part Number-M-214798

More Options

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 1.83 Ohm
Size 18
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 26 A
Maximum Current Rating Amps Continuous 26 Amps