text.skipToContent text.skipToNavigation

PRM-214821

By Powerohm 

Catalog ID: PRM-214821

By Powerohm
Catalog ID:  PRM-214821
Milwaukee Replacement Part, Edgepower Resistor, 0.282 Ohms, 70 A, MFG Part Number-M-214821

More Options

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.282 Ohm
Size 21
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 70 A
Maximum Current Rating Amps Continuous 70 Amps