text.skipToContent text.skipToNavigation

PRM-214830

By Powerohm 

Catalog ID: PRM-214830

By Powerohm
Catalog ID:  PRM-214830
Milwaukee Replacement Part, Edgepower Resistor, 0.83 Ohms, 41.5 A, MFG Part Number-M-214830

More Options

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.83 Ohm
Size 21
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 41.5 A
Maximum Current Rating Amps Continuous 41.5 Amps