text.skipToContent text.skipToNavigation

PRM-214832

by Powerohm 

Catalog ID: PRM-214832

Milwaukee Replacement Part, Edgepower Resistor, 1.05 Ohms, 37.4 A, MFG Part Number-M-214832

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 1.05 Ohm
Size 21
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 37.4 A
Maximum Current Rating Amps Continuous 37.4 Amps