text.skipToContent text.skipToNavigation

PRM-214868

by Powerohm 

Catalog ID: PRM-214868

Milwaukee Replacement Part, Edgepower Resistor, 0.76 Ohms, 47 A, MFG Part Number-M-214868

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.76 Ohm
Size 24
Type Edgepower Resistor

Electrical Ratings

Current / Amperage Rating 47 A
Maximum Current Rating Amps Continuous 47 Amps