text.skipToContent text.skipToNavigation

PRM222201

by Powerohm 

Catalog ID: PRM222201

Milwaukee Replacement Part, Hexpower Resistor, 0.54 Ohms, 22.4 A, MFG Part Number-M222201

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.54 Ohm
Size 2
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 22.4 A
Maximum Current Rating Amps Continuous 22.4 Amps