text.skipToContent text.skipToNavigation

PRM222216

by Powerohm 

Catalog ID: PRM222216

Milwaukee Replacement Part, Hexpower Resistor, 3.94 Ohms, 8.3 A, MFG Part Number-M222216

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 3.94 Ohm
Size 2
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 8.3 A
Maximum Current Rating Amps Continuous 8.3 Amps