text.skipToContent text.skipToNavigation

PRM222249

by Powerohm 

Catalog ID: PRM222249

Milwaukee Replacement Part, Hexpower Resistor, 2.74 Ohms, 12.6 A, MFG Part Number-M222249

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 2.74 Ohm
Size 3
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 12.6 A
Maximum Current Rating Amps Continuous 12.6 Amps