text.skipToContent text.skipToNavigation

PRM222362

by Powerohm 

Catalog ID: PRM222362

Milwaukee Replacement Part, Hexpower Resistor, 1.49 Ohms, 20 A, MFG Part Number-M222362

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 1.49 Ohm
Size 4
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 20 A
Maximum Current Rating Amps Continuous 20 Amps