text.skipToContent text.skipToNavigation

PRM222367

by Powerohm 

Catalog ID: PRM222367

Milwaukee Replacement Part, Hexpower Resistor, 3 Ohms, 14.1 A, MFG Part Number-M222367

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 3 Ohm
Size 4
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 14.1 A
Maximum Current Rating Amps Continuous 14.1 Amps