text.skipToContent text.skipToNavigation

PRM222371

By Powerohm 

Catalog ID: PRM222371

By Powerohm
Catalog ID:  PRM222371
Milwaukee Replacement Part, Hexpower Resistor, 4.82 Ohms, 11.1 A, MFG Part Number-M222371

More Options

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 4.82 Ohm
Size 4
Type Hexpower Resistor
<