text.skipToContent text.skipToNavigation

PRM222374

by Powerohm 

Catalog ID: PRM222374

Milwaukee Replacement Part, Hexpower Resistor, 6.91 Ohms, 9.2 A, MFG Part Number-M222374

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 6.91 Ohm
Size 4
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 9.2 A
Maximum Current Rating Amps Continuous 9.2 Amps