text.skipToContent text.skipToNavigation

PRM222381

by Powerohm 

Catalog ID: PRM222381

Milwaukee Replacement Part, Hexpower Resistor, 15.3 Ohms, 6.2 A, MFG Part Number-M222381

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 15.3 Ohm
Size 4
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 6.2 A
Maximum Current Rating Amps Continuous 6.2 Amps