text.skipToContent text.skipToNavigation

PRM222386

By Powerohm 

Catalog ID: PRM222386

By Powerohm
Catalog ID:  PRM222386
Milwaukee Replacement Part, Hexpower Resistor, 27.6 Ohms, 4.6 A, MFG Part Number-M222386

More Options

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 27.6 Ohm
Size 4
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 4.6 A
Maximum Current Rating Amps Continuous 4.6 Amps