text.skipToContent text.skipToNavigation

PRM222401

by Powerohm 

Catalog ID: PRM222401

Milwaukee Replacement Part, Hexpower Resistor, 1.5 Ohms, 22.4 A, MFG Part Number-M222401

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 1.5 Ohm
Size 5
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 22.4 A
Maximum Current Rating Amps Continuous 22.4 Amps