text.skipToContent text.skipToNavigation

PRM222405

by Powerohm 

Catalog ID: PRM222405

Milwaukee Replacement Part, Hexpower Resistor, 3.02 Ohms, 15.8 A, MFG Part Number-M222405

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 3.02 Ohm
Size 5
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 15.8 A
Maximum Current Rating Amps Continuous 15.8 Amps