text.skipToContent text.skipToNavigation

PRM222416

by Powerohm 

Catalog ID: PRM222416

Milwaukee Replacement Part, Hexpower Resistor, 11 Ohms, 8.3 A, MFG Part Number-M222416

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 11 Ohm
Size 5
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 8.3 A
Maximum Current Rating Amps Continuous 8.3 Amps