text.skipToContent text.skipToNavigation

PRM222419

by Powerohm 

Catalog ID: PRM222419

Milwaukee Replacement Part, Hexpower Resistor, 15.3 Ohms, 7 A, MFG Part Number-M222419

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 15.3 Ohm
Size 5
Type Hexpower Resistor

Electrical Ratings

Current / Amperage Rating 7 A
Maximum Current Rating Amps Continuous 7 Amps