text.skipToContent text.skipToNavigation

PRMRCG-20

by Powerohm 

Catalog ID: PRMRCG-20

Milwaukee Replacement Part, Grid Resistor, 0.416 Ohms, 120 A, MFG Part Number-MRCG-20

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.416 Ohm
Type Grid Resistor Type GL

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 120 A
Maximum Current Rating Amps Continuous 120 Amps