text.skipToContent text.skipToNavigation

PRMRCG-22

by Powerohm 

Catalog ID: PRMRCG-22

Milwaukee Replacement Part, Grid Resistor, 0.552 Ohms, 110 A, MFG Part Number-MRCG-22

Designed for easier wire pulling. Includes cover and gasket.

Product Details

General

Application Milwaukee
Color Gray
Finish Type Powder Epoxy Paint
Material Aluminum, Copper Free (less than 4/10 of 1%)
Maximum Temperature Rise 375 °C
Resistance Ohms 0.552 Ohm
Series CL
Type Grid Resistor Type GL Pulling Elbow

Dimensions

Gross Weight with Packaging 0.2
Hub Size 1/2"
Length 26.5 in

Electrical Ratings

Current / Amperage Rating 110 A
Maximum Current Rating Amps Continuous 110 Amps