text.skipToContent text.skipToNavigation

PRMRCG-25

by Powerohm 

Catalog ID: PRMRCG-25

Milwaukee Replacement Part, Grid Resistor, 0.9 Ohms, 80 A, MFG Part Number-MRCG-25

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 0.9 Ohm
Type Grid Resistor Type GL

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 80 A
Maximum Current Rating Amps Continuous 80 Amps