SKU-PR112A140
SKU-PR112A140
PPHID-2539576-1

PRMRCG-25 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRMRCG-25

Milwaukee Replacement Part, Grid Resistor, 0.9 Ohms, 80 A, MFG Part Number-MRCG-25

Milwaukee MFG Part Number-MRCG-25

Product details

General

Application
Milwaukee
Maximum Temperature Rise
375 °C
Resistance Ohms
0.9 Ohm
Type
Grid Resistor Type GL

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
80 A
Maximum Current Rating Amps Continuous
80 Amps

Resources and downloads