text.skipToContent text.skipToNavigation

PRMRCG-27

by Powerohm 

Catalog ID: PRMRCG-27

Milwaukee Replacement Part, Grid Resistor, 1.2 Ohms, 80 A, MFG Part Number-MRCG-27

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 1.2 Ohm
Type Grid Resistor Type GL

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 80 A
Maximum Current Rating Amps Continuous 80 Amps