text.skipToContent text.skipToNavigation

PRMRCG-33

by Powerohm 

Catalog ID: PRMRCG-33

Milwaukee Replacement Part, Grid Resistor, 3.22 Ohms, 44 A, MFG Part Number-MRCG-33

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 3.22 Ohm
Type Grid Resistor Type GL

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 44 A
Maximum Current Rating Amps Continuous 44 Amps