text.skipToContent text.skipToNavigation

PRMRCG-34

by Powerohm 

Catalog ID: PRMRCG-34

Milwaukee Replacement Part, Grid Resistor, 3.97 Ohms, 44 A, MFG Part Number-MRCG-34

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 3.97 Ohm
Type Grid Resistor Type GL

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 44 A
Maximum Current Rating Amps Continuous 44 Amps