text.skipToContent text.skipToNavigation

PRMRCG-35

by Powerohm 

Catalog ID: PRMRCG-35

Milwaukee Replacement Part, Grid Resistor, 5.1 Ohms, 38 A, MFG Part Number-MRCG-35

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 5.1 Ohm
Type Grid Resistor Type GL

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 38 A
Maximum Current Rating Amps Continuous 38 Amps