text.skipToContent text.skipToNavigation

PRMRCG-37

by Powerohm 

Catalog ID: PRMRCG-37

Milwaukee Replacement Part, Grid Resistor, 8.06 Ohms, 28 A, MFG Part Number-MRCG-37

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 8.06 Ohm
Type Grid Resistor Type GL

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 28 A
Maximum Current Rating Amps Continuous 28 Amps