text.skipToContent text.skipToNavigation

PRMRCG-43

by Powerohm 

Catalog ID: PRMRCG-43

Milwaukee Replacement Part, Grid Resistor, 32.89 Ohms, 10.26 A, MFG Part Number-MRCG-43

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 32.89 Ohm
Type Grid Resistor Type GL

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 10.26 A
Maximum Current Rating Amps Continuous 10.26 Amps