text.skipToContent text.skipToNavigation

PRMRCG-44

by Powerohm 

Catalog ID: PRMRCG-44

Milwaukee Replacement Part, Grid Resistor, 41.76 Ohms, 9 A, MFG Part Number-MRCG-44

Product Details

General

Application Milwaukee
Maximum Temperature Rise 375 °C
Resistance Ohms 41.76 Ohm
Type Grid Resistor Type GL

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 9 A
Maximum Current Rating Amps Continuous 9 Amps