SKU-RH180
SKU-RH180
PPHID-2546989-8

PRPG-11 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRPG-11

Post Glover Replacement Part - Type HC Wide Strip Resistor, 260 A, 0.115 Ohms, MFG Part Number-PG-11

Continuous Amperage - 260

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
0.115 Ohm

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
260 A
Maximum Current Rating Amps Continuous
260

Resources and downloads