SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRPG-20 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRPG-20

Post Glover Replacement Part, T2H3 Grid Resistor, 0.416 Ohms, 120 A, MFG Part Number-PG-20

Post Glover Replacement PartNumber-PG-20

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.416 Ohm
Type
Grid Resistor Type T2 & H3

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
120 A
Maximum Current Rating Amps Continuous
120 Amps
Wattage
5990 W

Resources and downloads