SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRPG-29 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRPG-29

Post Glover Replacement Part, T2H3 Grid Resistor, 1.55 Ohms, 70 A, MFG Part Number-PG-29

Post Glover Replacement PartNumber-PG-29

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
1.55 Ohm
Type
Grid Resistor Type T2 & H3

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
70 A
Maximum Current Rating Amps Continuous
70 Amps
Wattage
7595 W

Resources and downloads