SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRPG-38 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRPG-38

Post Glover Replacement Part, T2H3 Grid Resistor, 10.08 Ohms, 25 A, MFG Part Number-PG-38

Post Glover Replacement PartNumber-PG-38

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
10.08 Ohm
Type
Grid Resistor Type T2 & H3

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
25 A
Maximum Current Rating Amps Continuous
25 Amps
Wattage
6300 W

Resources and downloads