SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRPG-42 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRPG-42

Post Glover Replacement Part, T2H3 Grid Resistor, 26 Ohms, 12 A, MFG Part Number-PG-42

Post Glover Replacement PartNumber-PG-42

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
26 Ohm
Type
Grid Resistor Type T2 & H3

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
12 A
Maximum Current Rating Amps Continuous
12 Amps
Wattage
3744 W

Resources and downloads