text.skipToContent text.skipToNavigation

PRR11SED250

by Powerohm 

Catalog ID: PRR11SED250

Westinghouse Replacement Part, Type E & M Edgewound, 0.25 Ohms, 47 A, MFG Part Number-2085A24G09

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 0.25 Ohm
Type Edgewound Type E & M

Dimensions

Length 11 in

Electrical Ratings

Current / Amperage Rating 47 A
Maximum Current Rating Amps Continuous 47 Amps