text.skipToContent text.skipToNavigation

PRR11SW20D0

by Powerohm 

Catalog ID: PRR11SW20D0

Westinghouse Replacement Part, Type W & TM Wirewound, 20 Ohms, 5 A, MFG Part Number-04D5194G08

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 20 Ohm
Type Wirewound Type W & TM

Dimensions

Length 11 in

Electrical Ratings

Current / Amperage Rating 5 A
Maximum Current Rating Amps Continuous 5 Amps