text.skipToContent text.skipToNavigation

PRR11SW25D0-A

by Powerohm 

Catalog ID: PRR11SW25D0-A

Westinghouse Replacement Part, Type W-A & TM-A Adjustable Wirewound, 25 Ohms, 4 A, MFG Part Number-04D5194G09-A

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 25 Ohm
Type Wirewound Type W-A & TM-A

Dimensions

Length 11 in

Electrical Ratings

Current / Amperage Rating 4 A
Maximum Current Rating Amps Continuous 4 Amps