text.skipToContent text.skipToNavigation

PRR11SW500D

by Powerohm 

Catalog ID: PRR11SW500D

Westinghouse Replacement Part, Type W & TM Wirewound, 500 Ohms, 0.9 A, MFG Part Number-04D5194G22

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 500 Ohm
Type Wirewound Type W & TM

Dimensions

Length 11 in

Electrical Ratings

Current / Amperage Rating 0.9 A
Maximum Current Rating Amps Continuous 0.9 Amps