text.skipToContent text.skipToNavigation

PRR14SED190

by Powerohm 

Catalog ID: PRR14SED190

Westinghouse Replacement Part, Type E & M Edgewound, 0.19 Ohms, 65 A, MFG Part Number-2112A14G06

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 0.19 Ohm
Type Edgewound Type E & M

Dimensions

Length 14 in

Electrical Ratings

Current / Amperage Rating 65 A
Maximum Current Rating Amps Continuous 65 Amps