text.skipToContent text.skipToNavigation

PRR14SED840

by Powerohm 

Catalog ID: PRR14SED840

Westinghouse Replacement Part, Type E & M Edgewound, 0.84 Ohms, 31 A, MFG Part Number-2085A25G14

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 0.84 Ohm
Type Edgewound Type E & M

Dimensions

Length 14 in

Electrical Ratings

Current / Amperage Rating 31 A
Maximum Current Rating Amps Continuous 31 Amps