text.skipToContent text.skipToNavigation

PRR14SW10D0

by Powerohm 

Catalog ID: PRR14SW10D0

Westinghouse Replacement Part, Type W & TM Wirewound, 10 Ohms, 8 A, MFG Part Number-47D0146G04

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 10 Ohm
Type Wirewound Type W & TM

Dimensions

Length 14 in

Electrical Ratings

Current / Amperage Rating 8 A
Maximum Current Rating Amps Continuous 8 Amps